EH1674-000 | TENIO-SKG3-3/5X6/9
- Available in:
- EMEA
TENIO™ Cable Gel Seal kit, 3 flat cable outlets, 3/5 mm x 6/9 mm diameter per cable outlet
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Cable sealing |
| Product Series | TENIO |
General Specifications
| Application | For use with TENIO Fiber closures |
| Cable Capacity, maximum | 3 |
| Color | Black |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Cable sealing |
| Product Series | TENIO |
General Specifications
| Application | For use with TENIO Fiber closures |
| Cable Capacity, maximum | 3 |
| Color | Black |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
