Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CW7504-000 | FOSC-400B4-S24-1-NGNIN50A

Base Product: FOSC-400

  • Available in:
  • Asia
  • EMEA

FOSC® 400 B4 Fiber Optic Splice Closure, Heat Shrink Cable sealing, one pre-installed 24-splice tray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
  • Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
  • FOSC splice trays hinged for access to any splice without disturbing other trays
  • Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
  • Compatible with CommScope's CWDM modules and optical splitter trays

Product classification

Regional Availability Asia | EMEA
Product Type Single-ended, round fiber closure
Product Brand FOSC®
Product Series FOSC 400

General Specifications

Cable Blocking Components None
Cable Entry Drop Port Style Round
Cable Entry Main Port Style Oval
Cable Ports Quantity, total 1 oval port (2 cables) + 4 round ports
Cable Sealing Type Heat shrink
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Flash Test Valve None
Ground Feed-through Included
Mounting Pole | Strand | Wall
Network Area Type Feeder
Splice Tray Included, quantity 1
Splice Tray Type Included 24-way, heat shrink
Splicing Capacity, Mass Fusion, maximum 144
Splicing Capacity, Single Fusion, maximum 96
Splicing Capacity, Single Splice, 12 fibers, maximum 96
Splicing Capacity, Single Splice, 6 fibers, maximum 48
Splicing Type, Supported Single fusion

Dimensions

Length 540 mm | 21.26 in
Diameter 150 mm | 5.906 in
Diameter, with clamp 180 mm | 7.087 in
Main Cable Diameter, maximum 25 mm | 0.984 in

Dimension Drawing

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 6 m waterhead

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 2.5 kg | 5.512 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product classification

Regional Availability Asia | EMEA
Product Type Single-ended, round fiber closure
Product Brand FOSC®
Product Series FOSC 400

General Specifications

Cable Blocking Components None
Cable Entry Drop Port Style Round
Cable Entry Main Port Style Oval
Cable Ports Quantity, total 1 oval port (2 cables) + 4 round ports
Cable Sealing Type Heat shrink
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Flash Test Valve None
Ground Feed-through Included
Mounting Pole | Strand | Wall
Network Area Type Feeder
Splice Tray Included, quantity 1
Splice Tray Type Included 24-way, heat shrink
Splicing Capacity, Mass Fusion, maximum 144
Splicing Capacity, Single Fusion, maximum 96
Splicing Capacity, Single Splice, 12 fibers, maximum 96
Splicing Capacity, Single Splice, 6 fibers, maximum 48
Splicing Type, Supported Single fusion

Dimensions

Length 540 mm | 21.26 in
Diameter 150 mm | 5.906 in
Diameter, with clamp 180 mm | 7.087 in
Main Cable Diameter, maximum 25 mm | 0.984 in

Dimension Drawing

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 6 m waterhead

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 2.5 kg | 5.512 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Building Information Modeling (BIM) Objects

Installation Instruction

Product Specification

Building Information Modeling (BIM) Objects

Installation Instruction

Product Specification