Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
EM1623-001 | SCIL-B-12A-1-S2-NN
Base Product: SCIL
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SCIL-B Fiber splice closure, in-line, with 2 gel cable sealing kits, 1 pre-installed 12A-splice tray and SMOUV protectors, no ground feedtrough lug , no air valve
Features and Benefits
- Leverages proven FOSC™ fiber management system, with multiple splice tray options
- Removeable cover allows unrestricted access to cable termination and splice area for easier installation
- Cable termination and retention system fits any cable type from traditional loose tube buffered to small micro-sheath cables
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | In-line, rectangular fiber closure |
| Product Brand | SCIL™ |
| Product Series | SCIL-B |
General Specifications
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Round |
| Cable Ports Quantity, total | 4 multi-out ports (24 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Side latch |
| Closure Style | In-line |
| Color | Black |
| Flash Test Valve | None |
| Ground Feed-through | None |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Drop |
| Splice Tray Included, quantity | 1 |
| Splice Tray Type Included | 12-way, heat shrink |
| Splicing Capacity, Single Fusion, maximum | 96 |
| Splicing Capacity, Single Splice, 12 fibers, maximum | 96 |
| Splicing Type, Supported | Single fusion |
Dimensions
| Height | 106 mm | 4.173 in |
| Width | 182 mm | 7.165 in |
| Length | 369 mm | 14.528 in |
| Main Cable Diameter, maximum | 22 mm | 0.866 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Rugged polymer |
Environmental Specifications
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
Packaging and Weights
| Included | SMOUV splice protectors (12) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | In-line, rectangular fiber closure |
| Product Brand | SCIL™ |
| Product Series | SCIL-B |
General Specifications
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Round |
| Cable Ports Quantity, total | 4 multi-out ports (24 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Side latch |
| Closure Style | In-line |
| Color | Black |
| Flash Test Valve | None |
| Ground Feed-through | None |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Drop |
| Splice Tray Included, quantity | 1 |
| Splice Tray Type Included | 12-way, heat shrink |
| Splicing Capacity, Single Fusion, maximum | 96 |
| Splicing Capacity, Single Splice, 12 fibers, maximum | 96 |
| Splicing Type, Supported | Single fusion |
Dimensions
| Height | 106 mm | 4.173 in |
| Width | 182 mm | 7.165 in |
| Length | 369 mm | 14.528 in |
| Main Cable Diameter, maximum | 22 mm | 0.866 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Rugged polymer |
Environmental Specifications
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
Packaging and Weights
| Included | SMOUV splice protectors (12) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
