Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
OCM6 Fiber Optic Splitter Module, Planar, one 1x32 Splitter, singlemode, LC/UPC, symmetrical split ratio, in-line style, 61 cm pigtails
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | OCM6 |
| Device Type | Standard VAM |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Application | For use with BUDI wall boxes |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 32 splitter |
| Interface, Input | LC/UPC |
| Interface, Output | LC/UPC |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
| Height | 130 mm | 5.118 in |
| Width | 49.8 mm | 1.961 in |
| Depth | 16.5 mm | 0.65 in |
| Pigtail Length, Output | 0.61 m | 2.001 ft |
| Pigtail Diameter | 1.8 mm | 0.071 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | OCM6 |
| Device Type | Standard VAM |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Application | For use with BUDI wall boxes |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 32 splitter |
| Interface, Input | LC/UPC |
| Interface, Output | LC/UPC |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
| Height | 130 mm | 5.118 in |
| Width | 49.8 mm | 1.961 in |
| Depth | 16.5 mm | 0.65 in |
| Pigtail Length, Output | 0.61 m | 2.001 ft |
| Pigtail Diameter | 1.8 mm | 0.071 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |