Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
iFDT Indoor Fiber Distribution Terminal, 24-fiber, SC/APC, loose tube OSP cable, 1000 feet
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Series | IFDT |
| Functionality | Patching | Splicing |
| Adapters, quantity | 24 |
| Cable Entry Location | Bottom right | Top right |
| Cable Type | OSP - Loose Tube |
| Color | Putty white |
| Front Door Type | Double hinged |
| Growth Configuration | Fully loaded |
| Interface | SC/APC |
| Interface, stub | No connector |
| Lock Type | Padlock ready |
| Mounting | Wall |
| Port, quantity | 24 |
| Height | 203.2 mm | 8 in |
| Width | 355.6 mm | 14 in |
| Depth | 127 mm | 5 in |
| Cable Length | 304.8 m | 1000 ft |
| Click on image to enlarge. |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Environmental Space | Indoor |
| Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Series | IFDT |
| Functionality | Patching | Splicing |
| Adapters, quantity | 24 |
| Cable Entry Location | Bottom right | Top right |
| Cable Type | OSP - Loose Tube |
| Color | Putty white |
| Front Door Type | Double hinged |
| Growth Configuration | Fully loaded |
| Interface | SC/APC |
| Interface, stub | No connector |
| Lock Type | Padlock ready |
| Mounting | Wall |
| Port, quantity | 24 |
| Height | 203.2 mm | 8 in |
| Width | 355.6 mm | 14 in |
| Depth | 127 mm | 5 in |
| Cable Length | 304.8 m | 1000 ft |
| Click on image to enlarge. |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Environmental Space | Indoor |
| Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |