iFDT Indoor Fiber Distribution Terminal, 48-fiber, SC/APC, ribbon IFC cable, 1000 feet
Features and Benefits
- Compact and secure family of enclosures by connecting fiber cables at MDUs
- Integrated splice trays offer flexible splice management for individual or mass splicing
- Dual-hinged design ensures separation of owner/client network segments
- Robust steel construction protects fibers against damage and ensures network reliability
- Slotted cable entrance ports allow for rapid cable installation and pass-through capability
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Series | IFDT |
General Specifications
| Functionality | Patching | Splicing |
| Adapters, quantity | 48 |
| Cable Entry Location | Bottom right | Top right |
| Cable Type | IFC - Ribbon |
| Color | Putty white |
| Front Door Type | Double hinged |
| Growth Configuration | Fully loaded |
| Interface | SC/APC |
| Interface, stub | No connector |
| Lock Type | Padlock ready |
| Mounting | Wall |
| Port, quantity | 48 |
Dimensions
| Height | 476.25 mm | 18.75 in |
| Width | 368.3 mm | 14.5 in |
| Depth | 127 mm | 5 in |
| Cable Length | 304.8 m | 1000 ft |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Series | IFDT |
General Specifications
| Functionality | Patching | Splicing |
| Adapters, quantity | 48 |
| Cable Entry Location | Bottom right | Top right |
| Cable Type | IFC - Ribbon |
| Color | Putty white |
| Front Door Type | Double hinged |
| Growth Configuration | Fully loaded |
| Interface | SC/APC |
| Interface, stub | No connector |
| Lock Type | Padlock ready |
| Mounting | Wall |
| Port, quantity | 48 |
Dimensions
| Height | 476.25 mm | 18.75 in |
| Width | 368.3 mm | 14.5 in |
| Depth | 127 mm | 5 in |
| Cable Length | 304.8 m | 1000 ft |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
