RapidFiber® FDT Distribution Terminal, SC/APC, 12-fiber, MPO at far end, 500 ft
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Brand | RapidFiber® |
| Product Series | FDT |
General Specifications
| Functionality | Patching |
| Adapters, quantity | 12 |
| Cable Color | Ivory |
| Cable Type | Pigtails - Stranded |
| Color | Putty white |
| Interface | SC/APC |
| Interface, stub | MPO |
| Mounting | Wall |
| Port, quantity | 12 |
Dimensions
| Height | 152.4 mm | 6 in |
| Width | 228.6 mm | 9 in |
| Depth | 101.6 mm | 4 in |
| Cable Length | 152.4 m | 500 ft |
| Outer Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | NEMA, Type 12 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Brand | RapidFiber® |
| Product Series | FDT |
General Specifications
| Functionality | Patching |
| Adapters, quantity | 12 |
| Cable Color | Ivory |
| Cable Type | Pigtails - Stranded |
| Color | Putty white |
| Interface | SC/APC |
| Interface, stub | MPO |
| Mounting | Wall |
| Port, quantity | 12 |
Dimensions
| Height | 152.4 mm | 6 in |
| Width | 228.6 mm | 9 in |
| Depth | 101.6 mm | 4 in |
| Cable Length | 152.4 m | 500 ft |
| Outer Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | NEMA, Type 12 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
