760258034 | CPCR-1 SN
- Available in:
- North America
Constellation Rackmount FMP Receiver with power service outlets in 110 VAC, 48 VDC, and 24 VDC form
Specifications
Product Classification
Regional Availability | North America |
Portfolio | SYSTIMAX® |
Product Type | Backplane |
Product Brand | Constellation™ |
General Specifications
Color | Putty white |
Dimensions
Height | 256 mm | 10.079 in |
Width | 560.8 mm | 22.079 in |
Depth | 166.8 mm | 6.567 in |
Electrical Specifications
Output Power, maximum | 1 kW |
Output Voltage | 48 Vdc |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Environmental Space | Indoor |
Safety Standard | IEC 62368-1 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Portfolio | SYSTIMAX® |
Product Type | Backplane |
Product Brand | Constellation™ |
General Specifications
Color | Putty white |
Dimensions
Height | 256 mm | 10.079 in |
Width | 560.8 mm | 22.079 in |
Depth | 166.8 mm | 6.567 in |
Electrical Specifications
Output Power, maximum | 1 kW |
Output Voltage | 48 Vdc |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Environmental Space | Indoor |
Safety Standard | IEC 62368-1 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Design Guidelines
Product Specification
User Manual
Video
Constellation installation overview

Constellation installation overview
Design Guidelines
Product Compliance Documentation
Product Specification
User Manual
Video
Constellation installation overview

Constellation installation overview
Other Ways to Browse