Products

of 805 results found
View:
Compare

Filters

Featured
6536880
Base Product
6536880
Fiber Optic Pigtail, Singlemode, LC/UPC to Stub, 0.9 mm Semi-Tight, white
6536880
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa
  • Portfolio: CommScope®
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: White
  • Connector A, quantity: 1
  • Fiber Type: OS2
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Singlemode
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
6536880
  • Portfolio: CommScope®
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: White
  • Connector A, quantity: 1
  • Fiber Type: OS2
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Singlemode
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa
Featured
FAWLAUC01
Base Product
FAWLAUC01
TeraSPEED® LC APC to Unconnectorized, Fiber Pigtail, 0.9 mm Tight Buffer
FAWLAUC01
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FAW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: LC/APC
  • Fiber Mode: Singlemode
  • Environmental Space: Unrated
FAWLAUC01
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FAW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: LC/APC
  • Fiber Mode: Singlemode
  • Environmental Space: Unrated
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
FAWLCUC01
Base Product
FAWLCUC01
TeraSPEED® LC/UPC to Unconnectorized, Fiber Pigtail, 0.9 mm Tight Buffer
FAWLCUC01
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FAW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Singlemode
  • Environmental Space: Unrated
FAWLCUC01
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FAW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Singlemode
  • Environmental Space: Unrated
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
FAWSAUC01
Base Product
FAWSAUC01
TeraSPEED® SC APC to Unconnectorized, Fiber Pigtail, 0.9 mm Tight Buffer
FAWSAUC01
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FAW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: SC/APC
  • Fiber Mode: Singlemode
  • Environmental Space: Unrated
FAWSAUC01
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FAW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: SC/APC
  • Fiber Mode: Singlemode
  • Environmental Space: Unrated
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
FAXLCUC01
Base Product
FAXLCUC01
OM4 LC/UPC to Unconnectorized,0.9mm Tight Buffer Simplex Fiber Pigtail
FAXLCUC01
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FAX
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Aqua
  • Fiber Type: OM4 | LazrSPEED®
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Multimode
  • Environmental Space: Unrated
FAXLCUC01
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FAX
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Aqua
  • Fiber Type: OM4 | LazrSPEED®
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Multimode
  • Environmental Space: Unrated
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
FAXSCUC01
Base Product
FAXSCUC01
LazrSPEED® 550 SC/UPC to Unconnectorized, Fiber Pigtail, 0.9 mm Tight Buffer
FAXSCUC01
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FAX
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Aqua
  • Fiber Type: OM4 | LazrSPEED®
  • Interface, Connector A: SC/UPC
  • Fiber Mode: Multimode
  • Environmental Space: Unrated
FAXSCUC01
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FAX
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Aqua
  • Fiber Type: OM4 | LazrSPEED®
  • Interface, Connector A: SC/UPC
  • Fiber Mode: Multimode
  • Environmental Space: Unrated
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
FBVLCUC11
Base Product
FBVLCUC11
LazrSPEED® 550 WideBand LC/UPC to Unconnectorized, Fiber Pigtail, 0.9 mm SBJ
FBVLCUC11
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FBV
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Lime green
  • Fiber Type: OM5 | LazrSPEED®
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Multimode
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
FBVLCUC11
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FBV
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Lime green
  • Fiber Type: OM5 | LazrSPEED®
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Multimode
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
FBWLAUC11
Base Product
FBWLAUC11
TeraSPEED® LC APC to Unconnectorized, Fiber Pigtail, 0.9 mm SBJ
FBWLAUC11
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FBW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: LC/APC
  • Fiber Mode: Singlemode
  • Environmental Space: Dual Rated LSZH/Riser
FBWLAUC11
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FBW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: LC/APC
  • Fiber Mode: Singlemode
  • Environmental Space: Dual Rated LSZH/Riser
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
FBWLCUC11
Base Product
FBWLCUC11
TeraSPEED® LC/UPC to Unconnectorized, Fiber Pigtail, 0.9 mm SBJ
FBWLCUC11
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FBW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Singlemode
  • Environmental Space: Dual Rated LSZH/Riser
FBWLCUC11
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FBW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Singlemode
  • Environmental Space: Dual Rated LSZH/Riser
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
FBWSAUC11
Base Product
FBWSAUC11
TeraSPEED® SC APC to Unconnectorized, Fiber Pigtail, 0.9 mm SBJ
FBWSAUC11
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FBW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: SC/APC
  • Fiber Mode: Singlemode
  • Environmental Space: Dual Rated LSZH/Riser
FBWSAUC11
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FBW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: SC/APC
  • Fiber Mode: Singlemode
  • Environmental Space: Dual Rated LSZH/Riser
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
FBWSCUC11
Base Product
FBWSCUC11
TeraSPEED® SC/UPC to Unconnectorized, Fiber Pigtail, 0.9 mm SBJ
FBWSCUC11
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FBW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: SC/UPC
  • Fiber Mode: Singlemode
  • Environmental Space: Dual Rated LSZH/Riser
FBWSCUC11
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FBW
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Yellow
  • Fiber Type: G.652.D | G.657.A1 | TeraSPEED®
  • Interface, Connector A: SC/UPC
  • Fiber Mode: Singlemode
  • Environmental Space: Dual Rated LSZH/Riser
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
FBXLCUC11
Base Product
FBXLCUC11
OM4 LC/UPC to Unconnectorized, Fiber Pigtail, 0.9 mm SBJ
FBXLCUC11
  • Regional Availability: Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FBX
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Aqua
  • Fiber Type: OM4 | LazrSPEED®
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Multimode
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
FBXLCUC11
  • Portfolio: CommScope®
  • Product Brand: SYSTIMAX InstaPATCH® 360
  • Product Series: FBX
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: Aqua
  • Fiber Type: OM4 | LazrSPEED®
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Multimode
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America