760260301
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Qwik MPO Fiber Optic Connector Termination Kit
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Tool kit |
General Specifications
| Application | Used to install CommScope Qwik MPO connectors in the field |
| Compatible Interface | Qwik MPO |
Packaging and Weights
| Included | Assembly platform | Ferrule holder | Instruction sheet | Jacket stripper/Slitting tool | Magnifier | Marker | Ribbonizing glue | Ribbonizing tool | Soft case |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Tool kit |
General Specifications
| Application | Used to install CommScope Qwik MPO connectors in the field |
| Compatible Interface | Qwik MPO |
Packaging and Weights
| Included | Assembly platform | Ferrule holder | Instruction sheet | Jacket stripper/Slitting tool | Magnifier | Marker | Ribbonizing glue | Ribbonizing tool | Soft case |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
Qwik-Fuse MPO Installation
Qwik-Fuse MPO Installation
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Qwik-Fuse MPO Installation
Qwik-Fuse MPO Installation
Warranty
Other Ways to Browse
