Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
ACBS Air and water adhesive cable blocking heat shrink kit, pressurized, tubular, for 18 to 24 mm cable diameter, 300 mm long
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, medium wall |
| Product Series | ACBS |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 300 mm | 11.811 in |
| Expanded Inside Diameter, minimum | 62 mm | 2.441 in |
| Recovered Inside Diameter, maximum | 18 mm | 0.709 in |
| Single Cable Diameter, maximum | 24 mm | 0.945 in |
| Single Cable Diameter, minimum | 18 mm | 0.709 in |
| Expanded Wall Thickness, minimum | 3 mm | 0.118 in |
| Material Type | Polyolefin |
| Environmental Space | Buried |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, medium wall |
| Product Series | ACBS |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 300 mm | 11.811 in |
| Expanded Inside Diameter, minimum | 62 mm | 2.441 in |
| Recovered Inside Diameter, maximum | 18 mm | 0.709 in |
| Single Cable Diameter, maximum | 24 mm | 0.945 in |
| Single Cable Diameter, minimum | 18 mm | 0.709 in |
| Expanded Wall Thickness, minimum | 3 mm | 0.118 in |
| Material Type | Polyolefin |
| Environmental Space | Buried |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |