Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Wraparound auxiliary sleeve heat shrink kit, pressurized, for 30 to 95 mm cable diameter, 200 mm long
| Regional Availability | EMEA |
| Product Type | Heat shrink auxiliary sleeve |
| Product Series | RLSS |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 200 mm | 7.874 in |
| Single Cable Diameter, maximum | 95 mm | 3.74 in |
| Single Cable Diameter, minimum | 30 mm | 1.181 in |
| Material Type | Fiber-reinforced multi-layer sealing sleeve |
| Environmental Space | Buried | Ducted |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Heat shrink auxiliary sleeve |
| Product Series | RLSS |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 200 mm | 7.874 in |
| Single Cable Diameter, maximum | 95 mm | 3.74 in |
| Single Cable Diameter, minimum | 30 mm | 1.181 in |
| Material Type | Fiber-reinforced multi-layer sealing sleeve |
| Environmental Space | Buried | Ducted |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |