Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
102K Heat-Shrinkable Cable End Cap kit, pressurized, for 16 to 26 mm cable diameter, 85 mm long, 10 pcs
| Regional Availability | EMEA |
| Product Type | Heat shrink end cap |
| Product Series | 102K |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 85 mm | 3.346 in |
| Single Cable Diameter, maximum | 26 mm | 1.024 in |
| Single Cable Diameter, minimum | 16 mm | 0.63 in |
| Expanded Wall Thickness, minimum | 3.2 mm | 0.126 in |
| Material Type | Polyolefin |
| Environmental Space | Aerial | Ducted |
| Packaging quantity | 10 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Heat shrink end cap |
| Product Series | 102K |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 85 mm | 3.346 in |
| Single Cable Diameter, maximum | 26 mm | 1.024 in |
| Single Cable Diameter, minimum | 16 mm | 0.63 in |
| Expanded Wall Thickness, minimum | 3.2 mm | 0.126 in |
| Material Type | Polyolefin |
| Environmental Space | Aerial | Ducted |
| Packaging quantity | 10 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |