Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
XCSM Thick-Wall Heat-Shrinkable Tubing kit, 30 mm/8 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, thick wall |
| Product Series | XCSM |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 1000 mm | 39.37 in |
| Expanded Inside Diameter, minimum | 30 mm | 1.181 in |
| Recovered Inside Diameter, maximum | 8 mm | 0.315 in |
| Material Type | Polyolefin |
| Environmental Space | Buried | Submersible |
| Packaging quantity | 10 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, thick wall |
| Product Series | XCSM |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 1000 mm | 39.37 in |
| Expanded Inside Diameter, minimum | 30 mm | 1.181 in |
| Recovered Inside Diameter, maximum | 8 mm | 0.315 in |
| Material Type | Polyolefin |
| Environmental Space | Buried | Submersible |
| Packaging quantity | 10 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |