Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.375 inch recovered ID, 0.08 inch recovered wall thickness
| Regional Availability | North America |
| Product Type | Heat shrink tubing, medium wall |
| Product Brand | TCS2® |
| Product Series | TCS2 |
| Color | Black |
| Sealant Type | Precoated water-insoluble |
| Length | 1219.2 mm | 48 in |
| Expanded Inside Diameter, minimum | 33.3 mm | 1.311 in |
| Recovered Inside Diameter, maximum | 9.5 mm | 0.374 in |
| Recovered Wall Thickness, nominal | 2.03 mm | 0.08 in |
| Material Type | Polyolefin |
| Environmental Space | Aerial |
| Qualification Standards | Telcordia GR-449-CORE, Issue 2 |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Product Type | Heat shrink tubing, medium wall |
| Product Brand | TCS2® |
| Product Series | TCS2 |
| Color | Black |
| Sealant Type | Precoated water-insoluble |
| Length | 1219.2 mm | 48 in |
| Expanded Inside Diameter, minimum | 33.3 mm | 1.311 in |
| Recovered Inside Diameter, maximum | 9.5 mm | 0.374 in |
| Recovered Wall Thickness, nominal | 2.03 mm | 0.08 in |
| Material Type | Polyolefin |
| Environmental Space | Aerial |
| Qualification Standards | Telcordia GR-449-CORE, Issue 2 |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |