Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
MWTM Medium-Wall Heat-Shrinkable Tubing kit, 75 mm/22 mm Shrink ratio, 250 mm long, hotmelt adhesive, 25 pcs
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, medium wall |
| Product Series | MWTM |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 250 mm | 9.843 in |
| Expanded Inside Diameter, minimum | 75 mm | 2.953 in |
| Recovered Inside Diameter, maximum | 22 mm | 0.866 in |
| Material Type | Polyolefin |
| Environmental Space | Aerial | Ducted |
| Packaging quantity | 25 |
| Packaging Type | Bag | Carton |
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, medium wall |
| Product Series | MWTM |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 250 mm | 9.843 in |
| Expanded Inside Diameter, minimum | 75 mm | 2.953 in |
| Recovered Inside Diameter, maximum | 22 mm | 0.866 in |
| Material Type | Polyolefin |
| Environmental Space | Aerial | Ducted |
| Packaging quantity | 25 |
| Packaging Type | Bag | Carton |