Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
CWST wraparound repair sleeve heat shrink kit, unpressurized, for 15 to 75 mm cable diameter, 1000 mm long
| Regional Availability | EMEA |
| Product Type | Heat shrink repair sleeve |
| Product Series | CWST |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 1000 mm | 39.37 in |
| Expanded Inside Diameter, minimum | 75 mm | 2.953 in |
| Recovered Inside Diameter, maximum | 15 mm | 0.591 in |
| Single Cable Diameter, maximum | 75 mm | 2.953 in |
| Single Cable Diameter, minimum | 15 mm | 0.591 in |
| Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in |
| Material Type | Fiber-reinforced multi-layer sealing sleeve |
| Environmental Space | Aerial | Buried | Ducted |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Heat shrink repair sleeve |
| Product Series | CWST |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 1000 mm | 39.37 in |
| Expanded Inside Diameter, minimum | 75 mm | 2.953 in |
| Recovered Inside Diameter, maximum | 15 mm | 0.591 in |
| Single Cable Diameter, maximum | 75 mm | 2.953 in |
| Single Cable Diameter, minimum | 15 mm | 0.591 in |
| Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in |
| Material Type | Fiber-reinforced multi-layer sealing sleeve |
| Environmental Space | Aerial | Buried | Ducted |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |