Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 100 mm long, hotmelt adhesive, 100 pcs
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, medium wall |
| Product Series | MWTM |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 100 mm | 3.937 in |
| Expanded Inside Diameter, minimum | 35 mm | 1.378 in |
| Recovered Inside Diameter, maximum | 12 mm | 0.472 in |
| Recovered Wall Thickness, minimum | 2 mm | 0.079 in |
| Material Type | Polyolefin |
| Environmental Space | Aerial | Ducted |
| Packaging quantity | 100 |
| Packaging Type | Bag | Carton |
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, medium wall |
| Product Series | MWTM |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 100 mm | 3.937 in |
| Expanded Inside Diameter, minimum | 35 mm | 1.378 in |
| Recovered Inside Diameter, maximum | 12 mm | 0.472 in |
| Recovered Wall Thickness, minimum | 2 mm | 0.079 in |
| Material Type | Polyolefin |
| Environmental Space | Aerial | Ducted |
| Packaging quantity | 100 |
| Packaging Type | Bag | Carton |