693295-000 | GSIC-1/2-ANT-S-00-PLUGS
- Available in:
- Latin America
- North America
GSIC Weatherproofing Gel Sealed Antenna Termination Boot, 1/2 inch Jumper, 60 mm long
Features and Benefits
- Gel-sealed weatherproofing boots for sealing coaxial cable connection points providing an efficient moisture block
- Wraparound design eliminates the need to disconnect the connectors before installation
- No tape, no mastics or tools required for installation and removal
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Weatherproofing boot |
| Product Series | GSIC |
General Specifications
| Application | Provides additional moisture seal for cable connections |
| Color | Black |
Dimensions
| Length | 60 mm | 2.362 in |
| Cable Diameter for Seal, maximum | 17 mm |
| Cable Diameter for Seal, minimum | 13 mm |
| Inner Diameter | 26.6 mm | 1.047 in |
Material Specifications
| Material Type | Engineered plastic |
Environmental Specifications
| Operating Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Weatherproofing Method | IP68 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Weatherproofing boot |
| Product Series | GSIC |
General Specifications
| Application | Provides additional moisture seal for cable connections |
| Color | Black |
Dimensions
| Length | 60 mm | 2.362 in |
| Cable Diameter for Seal, maximum | 17 mm |
| Cable Diameter for Seal, minimum | 13 mm |
| Inner Diameter | 26.6 mm | 1.047 in |
Material Specifications
| Material Type | Engineered plastic |
Environmental Specifications
| Operating Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Weatherproofing Method | IP68 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
