FPX Fiber Optic Adapter Pack with 3m Stranded Pigtail, Singlemode, 12 fiber, SC/UPC adapter, left, blue, putty white
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber adapter pack with pigtails |
| Product Series | FPX |
General Specifications
| Application | For use with FPX panels |
| Adapter Color | Blue |
| Adapters, quantity, front | 12 |
| Body Style | Left orientation | Simplex |
| Color, front | Putty white |
| Interface | SC/UPC |
| Pigtail Assembly Type | Color-coded, 900 µm | Pigtail bundle |
| Pigtails Included, quantity | 12 |
| Total Fibers, quantity | 12 |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 33.02 mm | 1.3 in |
| Width | 176.53 mm | 6.95 in |
| Pigtail Length | 3 m | 9.843 ft |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 0.2 dB |
| Return Loss, minimum | 57 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber adapter pack with pigtails |
| Product Series | FPX |
General Specifications
| Application | For use with FPX panels |
| Adapter Color | Blue |
| Adapters, quantity, front | 12 |
| Body Style | Left orientation | Simplex |
| Color, front | Putty white |
| Interface | SC/UPC |
| Pigtail Assembly Type | Color-coded, 900 µm | Pigtail bundle |
| Pigtails Included, quantity | 12 |
| Total Fibers, quantity | 12 |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 33.02 mm | 1.3 in |
| Width | 176.53 mm | 6.95 in |
| Pigtail Length | 3 m | 9.843 ft |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 0.2 dB |
| Return Loss, minimum | 57 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
User Manual
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
