760242981 | 360DPiP-24LC-WB
Base Product: G2-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360 Distribution Adapter Pack 24 LC LazrSpeed® Lime Green iPatch Ready
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Fiber adapter pack | 
General Specifications
| Adapter Color | Lime green | 
| Intelligence Type | iPatch® ready | 
| Interface | LC/UPC | 
| Interface Feature | Dust caps | 
| Pigtails Included, quantity | 0 | 
| Shuttered | Yes | 
| Total Ports, quantity | 24 | 
Optical Specifications
| Fiber Mode | Multimode | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Fiber adapter pack | 
General Specifications
| Adapter Color | Lime green | 
| Intelligence Type | iPatch® ready | 
| Interface | LC/UPC | 
| Interface Feature | Dust caps | 
| Pigtails Included, quantity | 0 | 
| Shuttered | Yes | 
| Total Ports, quantity | 24 | 
Optical Specifications
| Fiber Mode | Multimode | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                             
                            