760231472 | SD-1U-FX
Base Product: SD-PANELS
Standard Density 1U fixed Panel, accepts (3) LGX/1000 style footprint modules or panels, providing up to 36 duplex LC ports
Specifications
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | SD |
General Specifications
Application | Accepts three LGX/1000 footprint panels/cassettes |
Color | Black |
Interface, front | Unloaded |
Rack Units | 1 |
Shelf Movement | Fixed |
Total Ports, quantity | 0 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 474.98 mm | 18.7 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 4.536 kg | 10 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | SD |
General Specifications
Application | Accepts three LGX/1000 footprint panels/cassettes |
Color | Black |
Interface, front | Unloaded |
Rack Units | 1 |
Shelf Movement | Fixed |
Total Ports, quantity | 0 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 474.98 mm | 18.7 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 4.536 kg | 10 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Visio Stencil
Installation Instruction
Product Compliance Documentation
Visio Stencil
Other Ways to Browse