Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: G2-ADAPTER-PACKS
360G2 Distribution Adapter Pack, 4 x MPO, method B
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Series | G2 |
| Adapter Color | Gray |
| Intelligence Type | iPatch® ready |
| Interface | MPO |
| Interface Feature | Key up |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Fiber Mode | Multimode | Singlemode |
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Series | G2 |
| Adapter Color | Gray |
| Intelligence Type | iPatch® ready |
| Interface | MPO |
| Interface Feature | Key up |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Fiber Mode | Multimode | Singlemode |
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |