760231522 | HD-4U-SP
Base Product: HD-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
High Density 4U Sliding Fiber Splice Panel, to accommodate a maximum of 192 single fusion splices when using the Splice Wallet® or 128 single fusion splices when using the RoloSplice® splice tray organizers
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Series | HD |
General Specifications
| Color | Black + Silver gray (front) |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in |
| Rack Units | 4 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 0 |
Dimensions
| Height | 177.8 mm | 7 in |
| Width | 450.85 mm | 17.75 in |
| Depth | 406.4 mm | 16 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 5.216 kg | 11.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Series | HD |
General Specifications
| Color | Black + Silver gray (front) |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in |
| Rack Units | 4 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 0 |
Dimensions
| Height | 177.8 mm | 7 in |
| Width | 450.85 mm | 17.75 in |
| Depth | 406.4 mm | 16 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 5.216 kg | 11.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
