Fiber Optic Drop Cable Assembly, hardened full-size to hardened full-size, 5 mm diameter
Configure Product Variants
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Product Variants
Configure and display product variants of FHD-HH1K by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cable Assembly Length | UOM | Spool Option | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
Features and Benefits
- Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Hardened drop cables incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened drop cables simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Australia/New Zealand | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Series | FHD |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Ordering Note | Drops are automatically coiled 0 to 1,000 ft (305 m) | Drops are automatically spooled at 1,001 ft (306 m) with connector B deploying first from spool |
General Specifications
| Cable Type | Dielectric - Round |
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Connector B, quantity | 1 |
| Color, boot B | Black |
| Color, connector B | Black |
| Interface, Connector A | Hardened full-size SC/APC |
| Interface, Connector B | Hardened full-size SC/APC |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Total Fibers, quantity | 1 |
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 900 |
| Cable Assembly Length Range (ft) | 50 – 2000 |
| Cable Outer Diameter | 5.0 mm (0.20 in) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 75 mm | 2.953 in |
| Minimum Bend Radius, unloaded | 25 mm | 0.984 in |
| Tensile Load, long term, maximum | 300 N | 67.443 lbf |
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.4 dB |
| Insertion Loss, maximum, connector B | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | IEC 60793 | IEC 60794 | NEMA type 6, 10 ft waterhead |
Packaging and Weights
| Cable weight | 30 kg/km | 20.159 lb/kft |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Series | FHD |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Ordering Note | Drops are automatically coiled 0 to 1,000 ft (305 m) | Drops are automatically spooled at 1,001 ft (306 m) with connector B deploying first from spool |
General Specifications
| Cable Type | Dielectric - Round |
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Connector B, quantity | 1 |
| Color, boot B | Black |
| Color, connector B | Black |
| Interface, Connector A | Hardened full-size SC/APC |
| Interface, Connector B | Hardened full-size SC/APC |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Total Fibers, quantity | 1 |
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 900 |
| Cable Assembly Length Range (ft) | 50 – 2000 |
| Cable Outer Diameter | 5.0 mm (0.20 in) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 75 mm | 2.953 in |
| Minimum Bend Radius, unloaded | 25 mm | 0.984 in |
| Tensile Load, long term, maximum | 300 N | 67.443 lbf |
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.4 dB |
| Insertion Loss, maximum, connector B | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | IEC 60793 | IEC 60794 | NEMA type 6, 10 ft waterhead |
Packaging and Weights
| Cable weight | 30 kg/km | 20.159 lb/kft |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Product Compliance Documentation
Other Ways to Browse
