DLX® Fiber Optic Hardened Drop Cable Assembly, DLX-stub, locatable flat
Specifications
            
            Features and Benefits
                                - Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Hardened drop cables incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened drop cables simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Australia/New Zealand | Latin America | North America | 
| Product Type | Fiber drop cable assembly | 
| Product Brand | DLX® | 
| Product Series | FHD | 
| Ordering Note | Drops are automatically coiled 0 to 1,000 ft (305 m), unless spool option "L" or "R" is specified for this range of length | Drops are automatically spooled at 1,001 ft (306 m) with connector B deploying first from spool | 
General Specifications
| Cable Type | Locatable - Flat | 
| Connector A, quantity | 1 | 
| Color, boot A | Black | 
| Color, connector A | Black | 
| Interface, Connector A | Hardened mini-size DLX | 
| Interface, Connector B | Unterminated | 
| Jacket Color | Black | 
| Total Fibers, quantity | 1 | 
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 | 
Dimensions
| Cable Assembly Length Range (m) | 1 – 750 | 
| Cable Assembly Length Range (ft) | 50 – 2000 | 
| Cable Outer Diameter | 4.3 x 9.9 mm (0.17 x 0.39 in) | 
Ordering Tree
| Click on image to enlarge. | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 86.33 mm | 3.399 in | 
| Minimum Bend Radius, unloaded | 81.28 mm | 3.2 in | 
| Tensile Load, long term, maximum | 400 N | 89.924 lbf | 
| Tensile Load, short term, maximum | 1334 N | 299.895 lbf | 
| Cable Crush Resistance, maximum | 22 N/mm | 125.623 lbf/in | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A1/A2 | 
| Insertion Loss, maximum, connector A | 0.4 dB | 
| Insertion Loss, typical | 0.16 dB | 
| Return Loss, minimum, connector A | 65 dB | 
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Environmental Space | Outdoor, buried | 
| Jacket UV Resistance | UV stabilized | 
| Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 | 
Packaging and Weights
| Cable weight | 45.984 kg/km | 30.9 lb/kft | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | Australia/New Zealand | Latin America | North America | 
| Product Type | Fiber drop cable assembly | 
| Product Brand | DLX® | 
| Product Series | FHD | 
| Ordering Note | Drops are automatically coiled 0 to 1,000 ft (305 m), unless spool option "L" or "R" is specified for this range of length | Drops are automatically spooled at 1,001 ft (306 m) with connector B deploying first from spool | 
General Specifications
| Cable Type | Locatable - Flat | 
| Connector A, quantity | 1 | 
| Color, boot A | Black | 
| Color, connector A | Black | 
| Interface, Connector A | Hardened mini-size DLX | 
| Interface, Connector B | Unterminated | 
| Jacket Color | Black | 
| Total Fibers, quantity | 1 | 
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 | 
Dimensions
| Cable Assembly Length Range (m) | 1 – 750 | 
| Cable Assembly Length Range (ft) | 50 – 2000 | 
| Cable Outer Diameter | 4.3 x 9.9 mm (0.17 x 0.39 in) | 
Ordering Tree
| Click on image to enlarge. | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 86.33 mm | 3.399 in | 
| Minimum Bend Radius, unloaded | 81.28 mm | 3.2 in | 
| Tensile Load, long term, maximum | 400 N | 89.924 lbf | 
| Tensile Load, short term, maximum | 1334 N | 299.895 lbf | 
| Cable Crush Resistance, maximum | 22 N/mm | 125.623 lbf/in | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A1/A2 | 
| Insertion Loss, maximum, connector A | 0.4 dB | 
| Insertion Loss, typical | 0.16 dB | 
| Return Loss, minimum, connector A | 65 dB | 
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Environmental Space | Outdoor, buried | 
| Jacket UV Resistance | UV stabilized | 
| Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 | 
Packaging and Weights
| Cable weight | 45.984 kg/km | 30.9 lb/kft | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                     
                                                                                     
                             
                             
                             
                             
                             
                             
                             
                            