Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760260218 | IFEB-SEAL-D-8-LAYER
- Available in:
- EMEA
IFEB Fibre Optic Wrap around Distribution Cable Sealing Kit for for pigtails and cables with a diameter up to 7 mm, 8 layer, 32 ports
Features and Benefits
- Distrubtuion cable seal for IFEB-50
- For pigtail, patchcord & cable diamenters of 1.8mm to 7mm
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Cable sealing |
| Product Series | IFEB-50 |
General Specifications
| Cable Ports, quantity | 32 |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
| Included | Cable attachement 8 layer assembly (1) | Protection Tape (1) | Screw (1) | Tie wrap (4) |
| Packaging quantity | 1 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Cable sealing |
| Product Series | IFEB-50 |
General Specifications
| Cable Ports, quantity | 32 |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
| Included | Cable attachement 8 layer assembly (1) | Protection Tape (1) | Screw (1) | Tie wrap (4) |
| Packaging quantity | 1 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
