Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FHD-H01C
Base Product: FHD
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Europe
- Latin America
- North America
Fiber Optic Drop Cable Assembly, hardened full-size to stub, universal flat dielectric
Specifications
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Hardened drop cables incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened drop cables simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Europe | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Series | FHD |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Ordering Note | Drops are automatically coiled 0 to 1,000 ft (305 m), unless spool option "L" or "R" is specified for this range of length | Drops are automatically spooled at 1,001 ft (306 m) with connector B deploying first from spool |
General Specifications
| Cable Type | Dielectric - Universal Flat |
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Interface, Connector A | Hardened full-size SC/APC |
| Interface Feature, connector A | Male |
| Interface, Connector B | Unterminated |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Total Fibers, quantity | 1 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 900 |
| Cable Assembly Length Range (ft) | 50 – 2000 |
| Cable Outer Diameter | 4.6 x 7.4 mm (0.18 x 0.29 in) |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 92 mm | 3.622 in |
| Minimum Bend Radius, unloaded | 64 mm | 2.52 in |
| Tensile Load, long term, maximum | 400 N | 89.924 lbf |
| Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
| Cable Crush Resistance, maximum | 44 N/mm | 251.247 lbf/in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2/B2 |
| Insertion Loss, maximum, connector A | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 |
Packaging and Weights
| Cable weight | 36 kg/km | 24.191 lb/kft |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Europe | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Series | FHD |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Ordering Note | Drops are automatically coiled 0 to 1,000 ft (305 m), unless spool option "L" or "R" is specified for this range of length | Drops are automatically spooled at 1,001 ft (306 m) with connector B deploying first from spool |
General Specifications
| Cable Type | Dielectric - Universal Flat |
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Interface, Connector A | Hardened full-size SC/APC |
| Interface Feature, connector A | Male |
| Interface, Connector B | Unterminated |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Total Fibers, quantity | 1 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 900 |
| Cable Assembly Length Range (ft) | 50 – 2000 |
| Cable Outer Diameter | 4.6 x 7.4 mm (0.18 x 0.29 in) |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 92 mm | 3.622 in |
| Minimum Bend Radius, unloaded | 64 mm | 2.52 in |
| Tensile Load, long term, maximum | 400 N | 89.924 lbf |
| Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
| Cable Crush Resistance, maximum | 44 N/mm | 251.247 lbf/in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2/B2 |
| Insertion Loss, maximum, connector A | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 |
Packaging and Weights
| Cable weight | 36 kg/km | 24.191 lb/kft |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
