Fiber Optic Drop Cable Assembly, PRODIGY™ to stub, Flat drop with tone wire.
Product Variants
Configure and display product variants of HCA-A01N by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cable Assembly Length | ||
|---|---|---|---|
| No configured items found. | |||
Features and Benefits
- Cable assembly with the Prodigy™ small form hardened connector
- Compact and small footprint, space-saving design for high-density environments
- Compatible with multiple hardened connectors
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Brand | PRODIGY™ |
| Product Series | HCA |
General Specifications
| Cable Type | Dielectric - Round |
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Interface, Connector A | Prodigy® |
| Interface, Connector B | Unterminated |
| Jacket Color | Black |
| Total Fibers, quantity | 1 |
Dimensions
| Cable Assembly Length Range (m) | 3 – 609 |
| Cable Outer Diameter | 5.0 mm (0.20 in) |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 75 mm | 2.953 in |
| Tensile Load, long term, maximum | 300 N | 67.443 lbf |
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
| Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
| Mating Durability, maximum | 0.2 dB @ 500 cycles |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, typical | 0.15 dB |
| Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | IEC 61753-1 |
Packaging and Weights
| Cable weight | 30 kg/km | 20.159 lb/kft |
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Brand | PRODIGY™ |
| Product Series | HCA |
General Specifications
| Cable Type | Dielectric - Round |
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Interface, Connector A | Prodigy® |
| Interface, Connector B | Unterminated |
| Jacket Color | Black |
| Total Fibers, quantity | 1 |
Dimensions
| Cable Assembly Length Range (m) | 3 – 609 |
| Cable Outer Diameter | 5.0 mm (0.20 in) |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 75 mm | 2.953 in |
| Tensile Load, long term, maximum | 300 N | 67.443 lbf |
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
| Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
| Mating Durability, maximum | 0.2 dB @ 500 cycles |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, typical | 0.15 dB |
| Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | IEC 61753-1 |
Packaging and Weights
| Cable weight | 30 kg/km | 20.159 lb/kft |
| Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Installing DLX connector converter onto Prodigy connector
Installing DLX connector converter onto Prodigy connector
Installing female bayonet connector converter onto Prodigy connector
Installing female full-size connector converter onto Prodigy connector
Installing SC APC connector converter onto Prodigy connector
Prodigy to Bayonet Converter Installation (English)
Prodigy to Bayonet Converter Installation (Spanish)
Prodigy to Full Size Converter Installation (English)
Prodigy to Full Size Converter Installation (Spanish)
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installing DLX connector converter onto Prodigy connector
Installing DLX connector converter onto Prodigy connector
Installing female bayonet connector converter onto Prodigy connector
Installing female full-size connector converter onto Prodigy connector
Installing SC APC connector converter onto Prodigy connector
Prodigy to Bayonet Converter Installation (English)
Prodigy to Bayonet Converter Installation (Spanish)
Prodigy to Full Size Converter Installation (English)
Prodigy to Full Size Converter Installation (Spanish)
Warranty
Other Ways to Browse
