9-101019-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
Wire Management Panel, 1 RU, horizontal, gray
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Wire management panel |
General Specifications
| Color | Gray |
| Orientation | Horizontal |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
Dimensions
| Height | 43.942 mm | 1.73 in |
| Width | 482.6 mm | 19 in |
Material Specifications
| Material Type | Carbon steel |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Wire management panel |
General Specifications
| Color | Gray |
| Orientation | Horizontal |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
Dimensions
| Height | 43.942 mm | 1.73 in |
| Width | 482.6 mm | 19 in |
Material Specifications
| Material Type | Carbon steel |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
