Fiber OSP cable, Stranded loose tube, Non Armored, Gel-Filled, PE jacket, Singlemode G.657.A1, 192 fibers, Meters jacket marking, Black jacket color . . . . . . . . . . . . . . . . . . . . . . . . . . . . Tube Colour Sequence: Inner: Red, Blue,Green,Yellow, Violet, White. Outer: Orange, Grey, Brown, Black, Aqua, Pink, Red-Banded, Blue-Banded,Green-Banded,Yellow-Banded, 2 x Filler
Features and Benefits
Tube Colour Sequence:
Inner: Red, Blue,Green,Yellow, Violet, White
Outer: Orange, Grey, Brown, Black, Aqua, Pink, Red-Banded, Blue-Banded,Green-Banded,Yellow-Banded, 2 x Filler
Specifications
Product classification
| Regional Availability | Europe |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LN |
| Country Specific for | France |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,310 nm | 0.20 dB/km @ 1550 nm | 0.25 dB/km @ 1,625 nm |
General Specifications
| Cable Type | Stranded loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Fiber Color Code | Customer specific color code |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Strength Members | Glass reinforced plastic rod |
| Subunit, quantity | 16 |
| Filler, quantity | 2 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 192 |
Dimensions
| Height Over Jacket | 14.2 mm | 0.559 in |
| Cable Length Options | 4 km (13123 feet) |
| Buffer Tube/Subunit Diameter | 2.1 mm | 0.083 in |
| Diameter Over GRP Rod | 2.25 |
Material Specifications
| Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 284 mm | 11.181 in |
| Minimum Bend Radius, unloaded | 142 mm | 5.591 in |
| Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
| Cable Crush Resistance, maximum | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1 E3 |
| Flex | 25 cycles |
| Flex Test Method | IEC 60794-1 E6 |
| Impact | 10 N-m | 88.507 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Strain | 0.60% |
| Strain Test Method | IEC 60794-1 E1 |
| Twist | 10 |
| Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794 | ITU-T |
| Environmental Space | Buried | Ducted |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
| Drip | 70 °C | 158 °F |
| Drip Test Method | IEC 60794-1 E14 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 150 kg/km | 100.795 lb/kft |
| Packaging Type | Reel |
Product classification
| Regional Availability | Europe |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LN |
| Country Specific for | France |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,310 nm | 0.20 dB/km @ 1550 nm | 0.25 dB/km @ 1,625 nm |
General Specifications
| Cable Type | Stranded loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Fiber Color Code | Customer specific color code |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Strength Members | Glass reinforced plastic rod |
| Subunit, quantity | 16 |
| Filler, quantity | 2 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 192 |
Dimensions
| Height Over Jacket | 14.2 mm | 0.559 in |
| Cable Length Options | 4 km (13123 feet) |
| Buffer Tube/Subunit Diameter | 2.1 mm | 0.083 in |
| Diameter Over GRP Rod | 2.25 |
Material Specifications
| Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 284 mm | 11.181 in |
| Minimum Bend Radius, unloaded | 142 mm | 5.591 in |
| Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
| Cable Crush Resistance, maximum | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1 E3 |
| Flex | 25 cycles |
| Flex Test Method | IEC 60794-1 E6 |
| Impact | 10 N-m | 88.507 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Strain | 0.60% |
| Strain Test Method | IEC 60794-1 E1 |
| Twist | 10 |
| Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794 | ITU-T |
| Environmental Space | Buried | Ducted |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
| Drip | 70 °C | 158 °F |
| Drip Test Method | IEC 60794-1 E14 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 150 kg/km | 100.795 lb/kft |
| Packaging Type | Reel |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
