1-1933285-0
- Available in:
- Australia/New Zealand
- EMEA
- North America
Fiber Optic LC Duplex Keyed Hybrid Adapter, SL, Slate/Black, Single Pack
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Product Series | SL Series |
General Specifications
Body Style | Duplex |
Color | Black | Slate gray |
Interface | LC/UPC |
Interface Feature | Keyed |
Mounting | Square flange |
Total Ports, quantity | 2 |
Material Specifications
Alignment Sleeve Material | Ceramic |
Material Type | Polyphenylene |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Product Series | SL Series |
General Specifications
Body Style | Duplex |
Color | Black | Slate gray |
Interface | LC/UPC |
Interface Feature | Keyed |
Mounting | Square flange |
Total Ports, quantity | 2 |
Material Specifications
Alignment Sleeve Material | Ceramic |
Material Type | Polyphenylene |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse