Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: QWIK-FUSE
Qwik-Fuse Connector, LC, Singlemode-APC, Green, for 3.0 mm, 12 per pack
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | Qwik | TeraSPEED® |
| Product Series | Qwik-Fuse |
| Body Style | Cordage |
| Color, boot | Green |
| Color, housing | Green |
| Ferrule Geometry | Factory polished |
| Interface | LC/APC |
| Interface Feature | Field Installable | Fusion splice |
| Compatible Cable Diameter | 3 mm | 0.118 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 7.87 lb @ 0 ° |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Optical Components Standard | ANSI/TIA-568. 3-D | GR-1081 | IEC 61753-1 |
| Insertion Loss, maximum | 0.3 dB |
| Insertion Loss, typical | 0.15 dB |
| Return Loss, minimum | 65 dB |
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Packaging quantity | 12 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | Qwik | TeraSPEED® |
| Product Series | Qwik-Fuse |
| Body Style | Cordage |
| Color, boot | Green |
| Color, housing | Green |
| Ferrule Geometry | Factory polished |
| Interface | LC/APC |
| Interface Feature | Field Installable | Fusion splice |
| Compatible Cable Diameter | 3 mm | 0.118 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 7.87 lb @ 0 ° |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Optical Components Standard | ANSI/TIA-568. 3-D | GR-1081 | IEC 61753-1 |
| Insertion Loss, maximum | 0.3 dB |
| Insertion Loss, typical | 0.15 dB |
| Return Loss, minimum | 65 dB |
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Packaging quantity | 12 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |