Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760169144 | 360G2-iP-1U-32-MPO-DP-SD
Base Product: IPATCH-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ iPatch® G2 1U 32-MPO Distribution Panel, Sliding Panel
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice panel |
| Product Brand | LazrSPEED® | SYSTIMAX 360™ | iPatch® |
| Product Series | IPATCH |
General Specifications
| Color | Black |
| Intelligence Type | iPatch® enabled |
| Interface, front | MPO |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 32 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 478.79 mm | 18.85 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | Austel | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 2.948 kg | 6.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice panel |
| Product Brand | LazrSPEED® | SYSTIMAX 360™ | iPatch® |
| Product Series | IPATCH |
General Specifications
| Color | Black |
| Intelligence Type | iPatch® enabled |
| Interface, front | MPO |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 32 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 478.79 mm | 18.85 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | Austel | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 2.948 kg | 6.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
