Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760193862 | 360MP-4U-PANEL
Base Product: MP-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
MP-4U Panel, accepts 16 G2 data modules or 360DP panels with fiber management trough
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
General Specifications
| Application | For InstaPATCH® 360 data modules |
| Color | Black |
| Interface, front | Unloaded |
| Rack Units | 4 |
| Total Ports, quantity | 0 |
Dimensions
| Height | 177.8 mm | 7 in |
| Width | 482.6 mm | 19 in |
| Depth | 355.6 mm | 14 in |
Packaging and Weights
| Weight, net | 2.268 kg | 5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
General Specifications
| Application | For InstaPATCH® 360 data modules |
| Color | Black |
| Interface, front | Unloaded |
| Rack Units | 4 |
| Total Ports, quantity | 0 |
Dimensions
| Height | 177.8 mm | 7 in |
| Width | 482.6 mm | 19 in |
| Depth | 355.6 mm | 14 in |
Packaging and Weights
| Weight, net | 2.268 kg | 5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
