Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
1RU patch panel which interfaces with 12 MPO-8 ports breaking out into 12 x 4 LC duplex ports. The shuttered LC ports are front facing, with the MPO ports facing the rear. OM3-OM4, Enhanced Method B. With clear color labeling on front and rear side for easy and correct mapping and patching.
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FD |
| Color | Black |
| Interface, front | LC |
| Interface Feature, front | Duplex | Shuttered |
| Interface, rear | MPO Pinned |
| Rack Units | 1 |
| Total Ports, quantity | 48 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 292.1 mm | 11.5 in |
| Fiber Type | OM4 |
| Insertion Loss, maximum | 0.35 dB |
| Safety Standard | UL 60950 |
| Packaging quantity | 1 |
| Weight, net | 2.087 kg | 4.6 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FD |
| Color | Black |
| Interface, front | LC |
| Interface Feature, front | Duplex | Shuttered |
| Interface, rear | MPO Pinned |
| Rack Units | 1 |
| Total Ports, quantity | 48 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 292.1 mm | 11.5 in |
| Fiber Type | OM4 |
| Insertion Loss, maximum | 0.35 dB |
| Safety Standard | UL 60950 |
| Packaging quantity | 1 |
| Weight, net | 2.087 kg | 4.6 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |