Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
1RU patch panel which interfaces with 12 MPO-8 ports breaking out into 12 x 4 LC duplex ports. The shuttered LC ports are front facing, with the MPO ports facing the rear. OM5, Enhanced Method B. With clear color labeling on front and rear side for easy and correct mapping and patching.
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FD |
| Color | Black |
| Interface, front | LC |
| Interface Feature, front | MPO Pinned |
| Interface, rear | MPO Pinned |
| Rack Units | 1 |
| Total Ports, quantity | 48 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 292.1 mm | 11.5 in |
| Fiber Type | OM5 |
| Insertion Loss, maximum | 0.35 dB |
| Safety Standard | UL 60950 |
| Packaging quantity | 1 |
| Weight, net | 2.087 kg | 4.6 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FD |
| Color | Black |
| Interface, front | LC |
| Interface Feature, front | MPO Pinned |
| Interface, rear | MPO Pinned |
| Rack Units | 1 |
| Total Ports, quantity | 48 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 292.1 mm | 11.5 in |
| Fiber Type | OM5 |
| Insertion Loss, maximum | 0.35 dB |
| Safety Standard | UL 60950 |
| Packaging quantity | 1 |
| Weight, net | 2.087 kg | 4.6 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |