Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FIST GPST Fiber Patch/Splice Tray, 24 ports, LC/UPC, singlemode, ANT splice chip, 15 in, gray, right patch cord routing
| Regional Availability | EMEA |
| Product Type | Fiber patch/splice tray |
| Product Brand | FIST® |
| Product Series | FIST-GPST |
| Functionality | Patching | Splicing |
| Color | Gray |
| Interface, front | LC/UPC |
| Patch Cord Entry Location | Front, right side |
| Splicing Type | ANT, single fiber fusion |
| Total Ports, quantity | 24 |
| Height | 16 mm | 0.63 in |
| Width | 315 mm | 12.402 in |
| Depth | 190 mm | 7.48 in |
| Fiber Mode | Singlemode |
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Fiber patch/splice tray |
| Product Brand | FIST® |
| Product Series | FIST-GPST |
| Functionality | Patching | Splicing |
| Color | Gray |
| Interface, front | LC/UPC |
| Patch Cord Entry Location | Front, right side |
| Splicing Type | ANT, single fiber fusion |
| Total Ports, quantity | 24 |
| Height | 16 mm | 0.63 in |
| Width | 315 mm | 12.402 in |
| Depth | 190 mm | 7.48 in |
| Fiber Mode | Singlemode |
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |