Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NGF-ODF

Base Product
  • Available in:
  • Asia
  • Latin America
  • North America

Next Generation Frame (NGF) ODF Skeleton Frames for holding NGF termination blocks
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
Configure and display product variants of NGF-ODF by selecting options

Loading...
Features and Benefits
CommScope's next generation frame (NGF) product line has fiber frames designed to fit a variety of network applications. Each frame option is designed with an emphasis on superior cable management and ease of use, including features such as ample trough space for cable and jumpers, easy access to connectors and storage for jumpers. The frame sections are shipped from the factory fully equipped with all cable management hardware including integrated jumper slack storage.

NGF Frame types:

NGF FMDF
The zone 4 rated fiber main distributing frame (FMDF) is the cornerstone of the NGF product line. The footprint of the frame is GR-449-CORE, Issue 2 compliant. This innovative frame has six 5-inch horizontal troughs for a total of 30 inches of horizontal trough space. This abundant trough space minimizes fiber pile up and congestion leading to easier jumper traceability and removal. The frame has 12 fiber termination block (FTB) mounting positions equally divided between vertical columns on the left and right sides of the frame.

NGF F3MDF
The zone 4 rated front facing fiber main distributing frame (F3MDF) is designed for single-sided access applications and may be mounted up against a wall or back-to-back to save floor space. Unlike the FMDF, the more compact F3MDF is equipped with a single 9-inch horizontal trough on the front. The F3MDF has 12 fiber termination block (FTB) mounting positions equally divided between vertical columns on the left and right sides of the frame.

NGF Slim rack
The fiber slim rack is designed for lower density applications than the FMDF or F3MDF. It has six fiber termination block (FTB) mounting positions and is designed for single-sided access applications. The slim rack is intended for use in a single frame application and should not be used in a multi-frame lineup.

​​​​​​​
  • Superior cable management protects cables and connectors, reducing re-configuration time and saving maintenance costs, improving reliability
  • Accessibility provided by features such as sliding adapter packs have a significant impact on network reconfiguration time
  • Accommodates excellent cross-connect and good interconnect applications combined with great future growth potential

Product classification

Regional Availability Asia | Latin America | North America
Product Type Frame
Product Series NGF | NGFB

General Specifications

Growth Configuration Unloaded
Mounting Concrete floor | Raised floor

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Included Cable management
Packaging quantity 1
Packaging Type Crate | Pallet

Product classification

Regional Availability Asia | Latin America | North America
Product Type Frame
Product Series NGF | NGFB

General Specifications

Growth Configuration Unloaded
Mounting Concrete floor | Raised floor

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Included Cable management
Packaging quantity 1
Packaging Type Crate | Pallet
Click on image to enlarge.

Product Specification

Product Specification