Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FD4S-B288S00JDB2
Base Product: FDH4000-CLOSURE
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FDH4000, 288 distribution fibers, no splitters loaded, LC/APC, dry dielectric loose tube, 100ft stubs, using 1x288f distribution cable & 1x24f feeder cable
Features and Benefits
- Thermoplastic construction provides UV stabilization, flame retardancy, and chemical & impact resistance
- Provides air/water tight seal ensuring protection from flooding and fungus
- Unsurpassed reliability makes it ideal for aerial and below grade applications
- Supports diverse Plug-and-Play splitter and xWDM module Configurations
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber distribution closure |
| Product Series | FDH 4000 |
General Specifications
| Access | Front |
| Cable Type | Dry Dielectric - Loose Tube |
| Color | Black |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 288 |
| Fibers per Distribution Cable, quantity | 288 |
| Fibers per Feeder Cable, quantity | 24 |
| Interface, Input | LC |
| Interface Feature, Input | APC |
| Mounting | Handhole | Pole | Strand | Wall |
| Splitter Slots, quantity | 9 |
Dimensions
| Height | 812.8 mm | 32 in |
| Width | 241.3 mm | 9.5 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Small |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Environmental Specifications
| Environmental Space | Above ground | Aerial | Below ground |
| Qualification Standards | IEC 60529, IP68 | Telcordia GR-3121-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Weight, net | 15.876 kg | 35 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber distribution closure |
| Product Series | FDH 4000 |
General Specifications
| Access | Front |
| Cable Type | Dry Dielectric - Loose Tube |
| Color | Black |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 288 |
| Fibers per Distribution Cable, quantity | 288 |
| Fibers per Feeder Cable, quantity | 24 |
| Interface, Input | LC |
| Interface Feature, Input | APC |
| Mounting | Handhole | Pole | Strand | Wall |
| Splitter Slots, quantity | 9 |
Dimensions
| Height | 812.8 mm | 32 in |
| Width | 241.3 mm | 9.5 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Small |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Environmental Specifications
| Environmental Space | Above ground | Aerial | Below ground |
| Qualification Standards | IEC 60529, IP68 | Telcordia GR-3121-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Weight, net | 15.876 kg | 35 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
User Manual
Video
FDH 4000 Installation Videos
FDH 4000 Installation Videos
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Video
FDH 4000 Installation Videos
FDH 4000 Installation Videos
Warranty
Other Ways to Browse
