Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
IFEB30, Indoor Fiber Optic Wall mount Enclosure, Splice / Patch, LC/APC Pigtails and Adapters (48),Single Circuit (4f) trays(12) ANT, Feeder Cable Seal 4x15mm and 24x7mm drop seal, RAL 9010
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Series | IFEB-30 |
| Functionality | Patching | Splicing |
| Access | Front |
| Adapter Ports, quantity | 48 |
| Cable Ports, quantity | 4 |
| Drop Port, quantity | 24 |
| Enclosure Color | Pure White (RAL 9010) |
| Front Cover Type | Snap-on cover |
| Interface | LC/APC |
| Pigtails Included, quantity | 48 |
| Splice Tray Construction | SC (Single circuit) |
| Splicing Capacity, maximum | 48 |
| Splicing Type | ANT |
| Height | 340 mm | 13.386 in |
| Height, with cover | 420 mm | 16.535 in |
| Width | 240 mm | 9.449 in |
| Depth | 120 mm | 4.724 in |
| Volume | 7.6 L |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
| Included | Adapters (24) | Box (1) | Drop Seal, 24x7 (1) | Feeder Seal, 4x15 (1) | SC ANT trays (12) |
| Packaging quantity | 1 |
| Packaging Type | Box |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Series | IFEB-30 |
| Functionality | Patching | Splicing |
| Access | Front |
| Adapter Ports, quantity | 48 |
| Cable Ports, quantity | 4 |
| Drop Port, quantity | 24 |
| Enclosure Color | Pure White (RAL 9010) |
| Front Cover Type | Snap-on cover |
| Interface | LC/APC |
| Pigtails Included, quantity | 48 |
| Splice Tray Construction | SC (Single circuit) |
| Splicing Capacity, maximum | 48 |
| Splicing Type | ANT |
| Height | 340 mm | 13.386 in |
| Height, with cover | 420 mm | 16.535 in |
| Width | 240 mm | 9.449 in |
| Depth | 120 mm | 4.724 in |
| Volume | 7.6 L |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
| Included | Adapters (24) | Box (1) | Drop Seal, 24x7 (1) | Feeder Seal, 4x15 (1) | SC ANT trays (12) |
| Packaging quantity | 1 |
| Packaging Type | Box |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |