Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
VisiPORT™ Controller
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Controller unit |
| Product Brand | VisiPORT™ |
| Product Series | VisiPORT |
| Color | Cool gray |
| Height | 44.45 mm | 1.75 in |
| Width | 19 mm | 0.748 in |
| Input Voltage | 100–240 Vac |
| Output Current at Voltage, continuous | 2.08 A @ 12 Vdc |
| Power Frequency | 50–60 Hz |
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate | Steel |
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | CE | RCM | UL |
| Included | 16 in panel bus jumper | 7 ft patch cord | Forty-four position bus panel |
| Packaging quantity | 1 |
| Weight, net | 1.288 kg | 2.84 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Controller unit |
| Product Brand | VisiPORT™ |
| Product Series | VisiPORT |
| Color | Cool gray |
| Height | 44.45 mm | 1.75 in |
| Width | 19 mm | 0.748 in |
| Input Voltage | 100–240 Vac |
| Output Current at Voltage, continuous | 2.08 A @ 12 Vdc |
| Power Frequency | 50–60 Hz |
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate | Steel |
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | CE | RCM | UL |
| Included | 16 in panel bus jumper | 7 ft patch cord | Forty-four position bus panel |
| Packaging quantity | 1 |
| Weight, net | 1.288 kg | 2.84 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |