760258086 | VisiP-CNTRL-AR
- Available in:
 - Latin America
 
VisiPORT™ Controller (Argentina Only)
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Latin America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Controller unit | 
| Product Brand | VisiPORT™ | 
| Product Series | VisiPORT | 
General Specifications
| Color | Cool gray | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 19 mm | 0.748 in | 
Electrical Specifications
| Input Voltage | 100–240 Vac | 
| Output Current at Voltage, continuous | 2.08 A @ 12 Vdc | 
| Power Frequency | 50–60 Hz | 
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate | Steel | 
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | Up to 95%, non-condensing | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | CE | RCM | UL | 
Packaging and Weights
| Included | 16 in panel bus jumper | 7 ft patch cord | Forty-four position bus panel | 
| Packaging quantity | 1 | 
| Weight, net | 1.288 kg | 2.84 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | Latin America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Controller unit | 
| Product Brand | VisiPORT™ | 
| Product Series | VisiPORT | 
General Specifications
| Color | Cool gray | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 19 mm | 0.748 in | 
Electrical Specifications
| Input Voltage | 100–240 Vac | 
| Output Current at Voltage, continuous | 2.08 A @ 12 Vdc | 
| Power Frequency | 50–60 Hz | 
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate | Steel | 
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | Up to 95%, non-condensing | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | CE | RCM | UL | 
Packaging and Weights
| Included | 16 in panel bus jumper | 7 ft patch cord | Forty-four position bus panel | 
| Packaging quantity | 1 | 
| Weight, net | 1.288 kg | 2.84 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Declaration of Conformity
Installation Instruction
Product Specification
Declaration of Conformity
Installation Instruction
Product Compliance Documentation
Product Specification
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    