Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
PFU-P-C-O-090-02
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
PoE Extender, 2 Port Universal Mount, Outdoor, 90 W
Features and Benefits
- Environmentally sealed and tested
- Electrical power management
- Circuit protection electronics
- Optical to electrical Media Conversion
- Automatically conditions electrical voltage to the correct level
- 2 independent PoE ports
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | PoE unit |
General Specifications
| Data Transfer Rate, maximum | 1 Gb |
| Interface, Input | 1GBASE-X (2) |
| Interface, Output | 10/100/1000 BASE-T |
| Mounting | Universal pole mount | Universal wall mount |
| Total Ports, quantity | 5 |
| Transmission Standards | 10/100/1000 BASE-T | 1GBASE-X |
| Input/Output Interface | 3 input / 2 output |
Dimensions
| Height | 224.71 mm | 8.847 in |
| Width | 283 mm | 11.142 in |
| Depth | 77.02 mm | 3.032 in |
Electrical Specifications
| Input Voltage Range | -25 to -57 Vdc |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated, off-white |
| Material Type | Aluminum |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Note | Not suitable for installation in locations where submersion in water or other liquids is possible (e.g. below grade hand hole or manhole) |
| Environmental Space | Outdoor |
| Qualification Standards | CISPR 22/FCC CFR 47 | EN300386 | ETSI EN 300 019-1-4 | IEC 60529, IP67 | IEC 60950-1 | IEC 60950-22 | IEC 62368 | IEEE 802.3at Type 2 | IEEE 802.3bt Type 3 | NEC Class 2 |
| Safety Standard | CE | CSA | FCC | RCM | SELV | WEEE |
Packaging and Weights
| Weight, net | 5.08 kg | 11.199 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | PoE unit |
General Specifications
| Data Transfer Rate, maximum | 1 Gb |
| Interface, Input | 1GBASE-X (2) |
| Interface, Output | 10/100/1000 BASE-T |
| Mounting | Universal pole mount | Universal wall mount |
| Total Ports, quantity | 5 |
| Transmission Standards | 10/100/1000 BASE-T | 1GBASE-X |
| Input/Output Interface | 3 input / 2 output |
Dimensions
| Height | 224.71 mm | 8.847 in |
| Width | 283 mm | 11.142 in |
| Depth | 77.02 mm | 3.032 in |
Electrical Specifications
| Input Voltage Range | -25 to -57 Vdc |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated, off-white |
| Material Type | Aluminum |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Note | Not suitable for installation in locations where submersion in water or other liquids is possible (e.g. below grade hand hole or manhole) |
| Environmental Space | Outdoor |
| Qualification Standards | CISPR 22/FCC CFR 47 | EN300386 | ETSI EN 300 019-1-4 | IEC 60529, IP67 | IEC 60950-1 | IEC 60950-22 | IEC 62368 | IEEE 802.3at Type 2 | IEEE 802.3bt Type 3 | NEC Class 2 |
| Safety Standard | CE | CSA | FCC | RCM | SELV | WEEE |
Packaging and Weights
| Weight, net | 5.08 kg | 11.199 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
User Manual
Video
Powered Fiber Cable PoE Extender
Powered Fiber Cable PoE Extender
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
User Manual
Video
Powered Fiber Cable PoE Extender
Powered Fiber Cable PoE Extender
Warranty
Other Ways to Browse
