760258896
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Termination Toolkit for Splice-on Connector Termination
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Product Brand | Qwik |
Product Series | Qwik-Fuse |
General Specifications
Compatible Interface | Qwik-Fuse LC | Qwik-Fuse SC |
Packaging and Weights
Included | Cord prep tool-1.6, 2.0, 3.0 mm | Fiber prep fluid | Fiber stripper | Instruction sheet | Kevlar cutter | Lint-free cotton wipes | Marker | Precision Fiber cleaver | Premium hard case |
Packaging quantity | 1 |
Packaging Type | Case |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Product Brand | Qwik |
Product Series | Qwik-Fuse |
General Specifications
Compatible Interface | Qwik-Fuse LC | Qwik-Fuse SC |
Packaging and Weights
Included | Cord prep tool-1.6, 2.0, 3.0 mm | Fiber prep fluid | Fiber stripper | Instruction sheet | Kevlar cutter | Lint-free cotton wipes | Marker | Precision Fiber cleaver | Premium hard case |
Packaging quantity | 1 |
Packaging Type | Case |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Warranty
Other Ways to Browse