Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760258897

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Termination Toolkit with Installer for Field Installable Qwik-Fuse Connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber tool kit
Product Brand Qwik
Product Series Qwik-Fuse

General Specifications

Compatible Interface Qwik-Fuse LC | Qwik-Fuse SC

Packaging and Weights

Included Cord prep tool-1.6, 2.0, 3.0 mm | Fiber holder - Loose buffer | Fiber holder - Tight buffer | Fiber prep fluid | Fiber stripper | Installer Power Supply | Installer electrodes | Instruction sheet | Kevlar cutter | Lint-free cotton wipes | Marker | Precision Fiber cleaver | Premium hard case | Qwik-Fuse installer

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber tool kit
Product Brand Qwik
Product Series Qwik-Fuse

General Specifications

Compatible Interface Qwik-Fuse LC | Qwik-Fuse SC

Packaging and Weights

Included Cord prep tool-1.6, 2.0, 3.0 mm | Fiber holder - Loose buffer | Fiber holder - Tight buffer | Fiber prep fluid | Fiber stripper | Installer Power Supply | Installer electrodes | Instruction sheet | Kevlar cutter | Lint-free cotton wipes | Marker | Precision Fiber cleaver | Premium hard case | Qwik-Fuse installer

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Video

Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 2mm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer

Building Information Modeling (BIM) Objects

Product Specification

Video

Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 2mm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer