- Home
- Product Type
- Tools & Accessories
- Universal Tools
- 286311-000 | FH-1630-S-MC10
Warning Icon
This product was discontinued on: June 30, 2022
For other alternatives, please contact us for more information.
286311-000 | FH-1630-S-MC10
- Available in:
- EMEA
Torch Handle Tool Kit with burner heads, safety valve and 4m high pressure hose
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
- Ideally suited for handling all heat shrink based copper closures
- Progressive regulation, stable flow rate of propane and/or butane
- Flexible connection of gas tube to the handle allows easy handling
- Air regulator to obtain the right flame color ratio (blue/yellow)
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Tool |
General Specifications
Application | For use with copper/fiber closures with heat shrink cable ports |
Dimensions
Height | 74 mm | 2.913 in |
Width | 210 mm | 8.268 in |
Length | 470 mm | 18.504 in |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Weight, net | 4.8 kg | 10.582 lb |
Product Classification
Regional Availability | EMEA |
Product Type | Tool |
General Specifications
Application | For use with copper/fiber closures with heat shrink cable ports |
Dimensions
Height | 74 mm | 2.913 in |
Width | 210 mm | 8.268 in |
Length | 470 mm | 18.504 in |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Weight, net | 4.8 kg | 10.582 lb |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Related Products and Accessories
Included Products
Tools & Accessories
-
295849-000 | FH-1630-S-BN28 Burner Head for Torch Tool, 28 mm nozzle
-
299247-000 | FH-1630-PIE-SW4 High Pressure Hose for Torch Tool, 4 meters
-
414431-000 | FH-1630-PIE-R1 Pressure Regulator for Torch Tool
-
651823-000 | FH-1630-PIE-CV Automatic shut-off Valve for Torch Tool
-
839029-000 | FH-1630-S-HSZ Handgrip Burner handle for Torch Tool
-
918209-000 | FH-1630-S-BN38 Burner Head for Torch Tool, 28 mm nozzle
Related Products
Tools & Accessories
-
004019N001 | 102L011/S (S100) 102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 4 to 8 mm cable diameter, 38 mm long, 100 pcs
-
016360-000 | MWTM-63/19-550/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 63 mm/19 mm Shrink ratio, 550 mm long, hotmelt adhesive, 10 pcs
-
028173N001 | 102K050-37/123(S5) 102K Heat-Shrinkable Cable End Cap kit, pressurized, for 71 to 90 mm cable diameter, 150 mm long, 5 pcs
-
042304-000 | MWTM-160/50-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/50 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
062386-000 | XCSM-115/30-1000/S(S5) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 115 mm/30 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
068088-000 | MWTM-25/8-250/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 250 mm long, hotmelt adhesive, 50 pcs
-
069816-000 | MWTM-10/3-1000/S(S25) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 10 mm/3 mm Shrink ration, 1000 mm long, hotmelt adhesive, 25 pcs
-
082743-000 | MWTM-25/8-1000/U(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 1000 mm long, uncoated, 10 pcs
-
090517N001 | 102K022-37/123(S10) 102K Heat-Shrinkable Cable End Cap kit, pressurized, for 16 to 26 mm cable diameter, 85 mm long, 10 pcs
-
093468-000 | MWTM-35/12-250/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 250 mm long, hotmelt adhesive, 50 pcs
-
094148-000 | MWTM-35/12-175/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 175 mm long, hotmelt adhesive, 50 pcs
-
115518-000 | MWTM-85/25-1500/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 85 mm/25 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
-
122998-000 | MWTM-180/60-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 180 mm/60 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
136410-000 | MWTM-35/12-1200/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 1200 mm long, hotmelt adhesive, 10 pcs
-
136592-000 | XCSM-30/8-1000/S(S10) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 30 mm/8 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
144829-000 | TCS2-11/13-48 TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.375 inch recovered ID, 0.08 inch recovered wall thickness
-
147316-000 | MWTM-75/22-250/S(S25) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 75 mm/22 mm Shrink ratio, 250 mm long, hotmelt adhesive, 25 pcs
-
160021N001 | 102L044/S(S50) 102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 25 to 50 mm cable diameter, 143 mm long, 50 pcs
-
177900-000 | MWTM-50/16-500/S(S20) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 500 mm long, hotmelt adhesive, 20 pcs
-
195494-000 | MWTM-50/16-1500/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 10 pcs
-
217255-000 | MWTM-50/16-1500/U(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 1500 mm long, uncoated, 10 pcs
-
219394-000 | MWTM-35/12-1500/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 10 pcs
-
262852-000 | MWTM-16/5-1000/S(S25) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/5 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 25 pcs
-
264643-000 | TCS2-20-48 TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.75 inch recovered ID, 0.08 inch recovered wall thickness
-
287420-000 | MWTM-35/12-500/S(S30) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 500 mm long, hotmelt adhesive, 30 pcs
-
290296-000 | XCSM-44/12-1000/S(S10) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 44 mm/12 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
305084-000 | MWTM-95/29-700/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 95 mm/29 mm Shrink ratio, 700 mm long, hotmelt adhesive, 5 pcs
-
316644-000 | XCSM-30/8-1500/S(S10) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 30 mm/8 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 10 pcs
-
320696-000 | MWTM-10/3-1500/S(S15) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 10 mm/3 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 15 pcs
-
355919-000 | MWTM-95/29-1000/U(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 95 mm/29 mm Shrink ratio, 1000 mm long, uncoated, 5 pcs
-
364500-000 | MWTM-50/16-350/S(S25) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 350 mm long, hotmelt adhesive, 25 pcs
-
381522-000 | MWTM-25/8-1000/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
385152-000 | MWTM-75/22-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 75 mm/22 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
385369N001 | 102L055/S(S10) 102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 45 to 95 mm cable diameter, 165 mm long, 10 pcs
-
403598-000 | MWTM-75/22-600/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 75 mm/22 mm Shrink ratio, 600 mm long, hotmelt adhesive, 10 pcs
-
411365-000 | MWTM-16/5-1000/U(S25) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/5 mm Shrink ratio, 1000 mm long, uncoated, 25 pcs
-
412544-000 | MWTM-16/5-300/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/5 mm Shrink ratio, 300 mm long, hotmelt adhesive, 50 pcs
-
413206-000 | MWTM-35/12-1000/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
4177512003 | ATUM-24/6-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 24 mm/6 mm Shrink ration, 4 ft long, with adhesive inner lining
-
440989N001 | 102K049-37/123(S5) 102K Heat-Shrinkable Cable End Cap kit, pressurized, for 44 to 71 mm cable diameter, 125 mm long, 5 pcs
-
454344-000 | MWTM-63/19-1000/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 63 mm/19 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
468647-000 | TCS2-27-48 TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.90 inch recovered ID, 0.08 inch recovered wall thickness
-
472618-000 | MWTM-50/16-550/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 550 mm long, hotmelt adhesive, 10 pcs
-
4951522003 | ATUM-32/8-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 32 mm/8 mm Shrink ration, 4 ft long, with adhesive inner lining
-
5067452035 | ATUM-19/6-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 19 mm/6 mm Shrink ration, 4 ft long, with adhesive inner lining
-
509352-000 | XCSM-130/41-1000/S(S5) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 130 mm/41 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
5110552003 | ATUM-8/2-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 8 mm/2 mm Shrink ration, 4 ft long, with adhesive inner lining
-
514202-000 | MWTM-63/19-1500/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 63 mm/19 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
-
514700-000 | XCSM-178/60-1000/S(S5) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 178 mm/60 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
518766-000 | MWTM-75/22-1500/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 75 mm/22 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
-
544794-000 | MWTM-50/16-1000/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
5504062059 | ATUM-3/1-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 3 mm/1 mm Shrink ration, 4 ft long, with adhesive inner lining
-
5507832055 | ATUM-9/3-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 9 mm/3 mm Shrink ration, 4 ft long, with adhesive inner lining
-
5509092033 | ATUM-6/2-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 6 mm/2 mm Shrink ration, 4 ft long, with adhesive inner lining
-
5509102048 | ATUM-12/4-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 12 mm/4 mm Shrink ration, 4 ft long, with adhesive inner lining
-
5509112040 | ATUM-24/8-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 24 mm/8 mm Shrink ration, 4 ft long, with adhesive inner lining
-
5509122053 | ATUM-40/13-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 40 mm/13 mm Shrink ration, 4 ft long, with adhesive inner lining
-
571192-000 | MWTM-25/8-200/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 200 mm long, hotmelt adhesive, 50 pcs
-
609161N001 | 102K050-37-01/123(S5) 102K Heat-Shrinkable Cable End Cap kit, pressurized, with valve, for 71 to 90 mm cable diameter, 150 mm long, 5 pcs
-
619788-000 | XCSM-55/18-1500/S(S10) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 55 mm/18 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 10 pcs
-
622245N001 | 102K011-37/123(S50) 102K Heat-Shrinkable Cable End Cap kit, pressurized, for 9 to 16 mm cable diameter, 60 mm long, 50 pcs
-
664140-000 | MWTM-50/16-150/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 150 mm long, hotmelt adhesive, 50 pcs
-
679413N001 | 102L048/S(S25) 102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 35 to 70 mm cable diameter, 150 mm long, 25 pcs
-
679696-000 | MWTM-140/42-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 140 mm/42 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
692898-000 | XCSM-85/22-1000/S(S5) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 85 mm/22 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
7024702003 | ATUM-52/13-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 52 mm/13 mm Shrink ration, 4 ft long, with adhesive inner lining
-
725096-000 | MWTM-115/34-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 115 mm/34 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
731945N001 | 102K011-37-01/123(S20) 102K Heat-Shrinkable Cable End Cap kit, pressurized, with valve, for 9 to 16 mm cable diameter, 60 mm long, 20 pcs
-
738765-000 | MWTM-50/16-1000/U(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 1000 mm long, uncoated, 10 pcs
-
746340-000 | MWTM-115/34-1500/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 115 mm/34 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
-
756612-000 | MWTM-95/29-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 95 mm/29 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
757708-000 | MWTM-70/26-1500/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 70 mm/26 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
-
761200-000 | MWTM-180/60-1500/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 180 mm/60 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
-
765180-000 | MWTM-35/12-550/S(S30) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 550 mm long, hotmelt adhesive, 30 pcs
-
766063N001 | 102L022/S(S100) 102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 8 to 17 mm cable diameter, 55 mm long, 100 pcs
-
778813-000 | TCS2-15/17-48 TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.50 inch recovered ID, 0.08 inch recovered wall thickness
-
794243-000 | TCS2-07-48 TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.22 inch recovered ID, 0.08 inch recovered wall thickness
-
8014642003 | ATUM-16/4-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/4 mm Shrink ration, 4 ft long, with adhesive inner lining
-
830732-000 | MWTM-16/5-1500/S(S15) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/5 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 15 pcs
-
845013N001 | 102L033/S(S100) 102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 15 to 30 mm cable diameter, 90 mm long, 100 pcs
-
873210-000 | MWTM-25/8-375/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 375 mm long, hotmelt adhesive, 50 pcs
-
874786-000 | XCSM-55/18-1000/S(S10) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 55 mm/18 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
8839742003 | ATUM-4/1-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 4 mm/1 mm Shrink ration, 4 ft long, with adhesive inner lining
-
911786-000 | XCSM-55/18-400/S(S25) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 55 mm/18 mm Shrink ratio, 400 mm long, hotmelt adhesive, 25 pcs
-
917242-000 | XCSM-30/8-500/S(S20) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 30 mm/8 mm Shrink ratio, 500 mm long, hotmelt adhesive, 20 pcs
-
917898-000 | MWTM-35/12-200/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 200 mm long, hotmelt adhesive, 50 pcs
-
938370-000 | MWTM-85/25-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 85 mm/25 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
943684-000 | XCSM-115/30-400/S(S15) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 115 mm/30 mm Shrink ratio, 400 mm long, hotmelt adhesive, 15 pcs
-
983030-000 | XCSM-160/55-1000/S(S5) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 160 mm/55 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
984493N001 | 102K049-37-01/123(S5) 102K Heat-Shrinkable Cable End Cap kit, pressurized, with valve for 44 to 71 mm cable diameter, 125 mm long, 5 pcs
-
987577N001 | 102K033-37-01/123(S10) 102K Heat-Shrinkable Cable End Cap kit, pressurized, with valve, for 26 to 44 mm cable diameter, 95 mm long, 10 pcs
-
CL7145-000 | MWTM-25/8-60/U(S250) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 60 mm long, uncoated, 250 pcs
Included Products
Tools & Accessories
-
295849-000 | FH-1630-S-BN28 Burner Head for Torch Tool, 28 mm nozzle
-
299247-000 | FH-1630-PIE-SW4 High Pressure Hose for Torch Tool, 4 meters
-
414431-000 | FH-1630-PIE-R1 Pressure Regulator for Torch Tool
-
651823-000 | FH-1630-PIE-CV Automatic shut-off Valve for Torch Tool
-
839029-000 | FH-1630-S-HSZ Handgrip Burner handle for Torch Tool
-
918209-000 | FH-1630-S-BN38 Burner Head for Torch Tool, 28 mm nozzle
Related Products
Tools & Accessories
-
004019N001 | 102L011/S (S100) 102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 4 to 8 mm cable diameter, 38 mm long, 100 pcs
-
016360-000 | MWTM-63/19-550/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 63 mm/19 mm Shrink ratio, 550 mm long, hotmelt adhesive, 10 pcs
-
028173N001 | 102K050-37/123(S5) 102K Heat-Shrinkable Cable End Cap kit, pressurized, for 71 to 90 mm cable diameter, 150 mm long, 5 pcs
-
042304-000 | MWTM-160/50-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/50 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
062386-000 | XCSM-115/30-1000/S(S5) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 115 mm/30 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
068088-000 | MWTM-25/8-250/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 250 mm long, hotmelt adhesive, 50 pcs
-
069816-000 | MWTM-10/3-1000/S(S25) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 10 mm/3 mm Shrink ration, 1000 mm long, hotmelt adhesive, 25 pcs
-
082743-000 | MWTM-25/8-1000/U(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 1000 mm long, uncoated, 10 pcs
-
090517N001 | 102K022-37/123(S10) 102K Heat-Shrinkable Cable End Cap kit, pressurized, for 16 to 26 mm cable diameter, 85 mm long, 10 pcs
-
093468-000 | MWTM-35/12-250/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 250 mm long, hotmelt adhesive, 50 pcs
-
094148-000 | MWTM-35/12-175/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 175 mm long, hotmelt adhesive, 50 pcs
-
115518-000 | MWTM-85/25-1500/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 85 mm/25 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
-
122998-000 | MWTM-180/60-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 180 mm/60 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
136410-000 | MWTM-35/12-1200/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 1200 mm long, hotmelt adhesive, 10 pcs
-
136592-000 | XCSM-30/8-1000/S(S10) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 30 mm/8 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
144829-000 | TCS2-11/13-48 TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.375 inch recovered ID, 0.08 inch recovered wall thickness
-
147316-000 | MWTM-75/22-250/S(S25) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 75 mm/22 mm Shrink ratio, 250 mm long, hotmelt adhesive, 25 pcs
-
160021N001 | 102L044/S(S50) 102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 25 to 50 mm cable diameter, 143 mm long, 50 pcs
-
177900-000 | MWTM-50/16-500/S(S20) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 500 mm long, hotmelt adhesive, 20 pcs
-
195494-000 | MWTM-50/16-1500/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 10 pcs
-
217255-000 | MWTM-50/16-1500/U(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 1500 mm long, uncoated, 10 pcs
-
219394-000 | MWTM-35/12-1500/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 10 pcs
-
262852-000 | MWTM-16/5-1000/S(S25) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/5 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 25 pcs
-
264643-000 | TCS2-20-48 TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.75 inch recovered ID, 0.08 inch recovered wall thickness
-
287420-000 | MWTM-35/12-500/S(S30) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 500 mm long, hotmelt adhesive, 30 pcs
-
290296-000 | XCSM-44/12-1000/S(S10) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 44 mm/12 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
305084-000 | MWTM-95/29-700/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 95 mm/29 mm Shrink ratio, 700 mm long, hotmelt adhesive, 5 pcs
-
316644-000 | XCSM-30/8-1500/S(S10) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 30 mm/8 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 10 pcs
-
320696-000 | MWTM-10/3-1500/S(S15) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 10 mm/3 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 15 pcs
-
355919-000 | MWTM-95/29-1000/U(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 95 mm/29 mm Shrink ratio, 1000 mm long, uncoated, 5 pcs
-
364500-000 | MWTM-50/16-350/S(S25) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 350 mm long, hotmelt adhesive, 25 pcs
-
381522-000 | MWTM-25/8-1000/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
385152-000 | MWTM-75/22-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 75 mm/22 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
385369N001 | 102L055/S(S10) 102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 45 to 95 mm cable diameter, 165 mm long, 10 pcs
-
403598-000 | MWTM-75/22-600/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 75 mm/22 mm Shrink ratio, 600 mm long, hotmelt adhesive, 10 pcs
-
411365-000 | MWTM-16/5-1000/U(S25) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/5 mm Shrink ratio, 1000 mm long, uncoated, 25 pcs
-
412544-000 | MWTM-16/5-300/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/5 mm Shrink ratio, 300 mm long, hotmelt adhesive, 50 pcs
-
413206-000 | MWTM-35/12-1000/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
4177512003 | ATUM-24/6-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 24 mm/6 mm Shrink ration, 4 ft long, with adhesive inner lining
-
440989N001 | 102K049-37/123(S5) 102K Heat-Shrinkable Cable End Cap kit, pressurized, for 44 to 71 mm cable diameter, 125 mm long, 5 pcs
-
454344-000 | MWTM-63/19-1000/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 63 mm/19 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
468647-000 | TCS2-27-48 TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.90 inch recovered ID, 0.08 inch recovered wall thickness
-
472618-000 | MWTM-50/16-550/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 550 mm long, hotmelt adhesive, 10 pcs
-
4951522003 | ATUM-32/8-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 32 mm/8 mm Shrink ration, 4 ft long, with adhesive inner lining
-
5067452035 | ATUM-19/6-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 19 mm/6 mm Shrink ration, 4 ft long, with adhesive inner lining
-
509352-000 | XCSM-130/41-1000/S(S5) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 130 mm/41 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
5110552003 | ATUM-8/2-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 8 mm/2 mm Shrink ration, 4 ft long, with adhesive inner lining
-
514202-000 | MWTM-63/19-1500/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 63 mm/19 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
-
514700-000 | XCSM-178/60-1000/S(S5) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 178 mm/60 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
518766-000 | MWTM-75/22-1500/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 75 mm/22 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
-
544794-000 | MWTM-50/16-1000/S(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
5504062059 | ATUM-3/1-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 3 mm/1 mm Shrink ration, 4 ft long, with adhesive inner lining
-
5507832055 | ATUM-9/3-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 9 mm/3 mm Shrink ration, 4 ft long, with adhesive inner lining
-
5509092033 | ATUM-6/2-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 6 mm/2 mm Shrink ration, 4 ft long, with adhesive inner lining
-
5509102048 | ATUM-12/4-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 12 mm/4 mm Shrink ration, 4 ft long, with adhesive inner lining
-
5509112040 | ATUM-24/8-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 24 mm/8 mm Shrink ration, 4 ft long, with adhesive inner lining
-
5509122053 | ATUM-40/13-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 40 mm/13 mm Shrink ration, 4 ft long, with adhesive inner lining
-
571192-000 | MWTM-25/8-200/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 200 mm long, hotmelt adhesive, 50 pcs
-
609161N001 | 102K050-37-01/123(S5) 102K Heat-Shrinkable Cable End Cap kit, pressurized, with valve, for 71 to 90 mm cable diameter, 150 mm long, 5 pcs
-
619788-000 | XCSM-55/18-1500/S(S10) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 55 mm/18 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 10 pcs
-
622245N001 | 102K011-37/123(S50) 102K Heat-Shrinkable Cable End Cap kit, pressurized, for 9 to 16 mm cable diameter, 60 mm long, 50 pcs
-
664140-000 | MWTM-50/16-150/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 150 mm long, hotmelt adhesive, 50 pcs
-
679413N001 | 102L048/S(S25) 102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 35 to 70 mm cable diameter, 150 mm long, 25 pcs
-
679696-000 | MWTM-140/42-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 140 mm/42 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
692898-000 | XCSM-85/22-1000/S(S5) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 85 mm/22 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
7024702003 | ATUM-52/13-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 52 mm/13 mm Shrink ration, 4 ft long, with adhesive inner lining
-
725096-000 | MWTM-115/34-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 115 mm/34 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
731945N001 | 102K011-37-01/123(S20) 102K Heat-Shrinkable Cable End Cap kit, pressurized, with valve, for 9 to 16 mm cable diameter, 60 mm long, 20 pcs
-
738765-000 | MWTM-50/16-1000/U(S10) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 1000 mm long, uncoated, 10 pcs
-
746340-000 | MWTM-115/34-1500/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 115 mm/34 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
-
756612-000 | MWTM-95/29-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 95 mm/29 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
757708-000 | MWTM-70/26-1500/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 70 mm/26 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
-
761200-000 | MWTM-180/60-1500/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 180 mm/60 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
-
765180-000 | MWTM-35/12-550/S(S30) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 550 mm long, hotmelt adhesive, 30 pcs
-
766063N001 | 102L022/S(S100) 102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 8 to 17 mm cable diameter, 55 mm long, 100 pcs
-
778813-000 | TCS2-15/17-48 TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.50 inch recovered ID, 0.08 inch recovered wall thickness
-
794243-000 | TCS2-07-48 TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.22 inch recovered ID, 0.08 inch recovered wall thickness
-
8014642003 | ATUM-16/4-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/4 mm Shrink ration, 4 ft long, with adhesive inner lining
-
830732-000 | MWTM-16/5-1500/S(S15) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/5 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 15 pcs
-
845013N001 | 102L033/S(S100) 102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 15 to 30 mm cable diameter, 90 mm long, 100 pcs
-
873210-000 | MWTM-25/8-375/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 375 mm long, hotmelt adhesive, 50 pcs
-
874786-000 | XCSM-55/18-1000/S(S10) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 55 mm/18 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
-
8839742003 | ATUM-4/1-0-STK ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 4 mm/1 mm Shrink ration, 4 ft long, with adhesive inner lining
-
911786-000 | XCSM-55/18-400/S(S25) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 55 mm/18 mm Shrink ratio, 400 mm long, hotmelt adhesive, 25 pcs
-
917242-000 | XCSM-30/8-500/S(S20) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 30 mm/8 mm Shrink ratio, 500 mm long, hotmelt adhesive, 20 pcs
-
917898-000 | MWTM-35/12-200/S(S50) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 200 mm long, hotmelt adhesive, 50 pcs
-
938370-000 | MWTM-85/25-1000/S(S5) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 85 mm/25 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
943684-000 | XCSM-115/30-400/S(S15) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 115 mm/30 mm Shrink ratio, 400 mm long, hotmelt adhesive, 15 pcs
-
983030-000 | XCSM-160/55-1000/S(S5) XCSM Thick-Wall Heat-Shrinkable Tubing kit, 160 mm/55 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
-
984493N001 | 102K049-37-01/123(S5) 102K Heat-Shrinkable Cable End Cap kit, pressurized, with valve for 44 to 71 mm cable diameter, 125 mm long, 5 pcs
-
987577N001 | 102K033-37-01/123(S10) 102K Heat-Shrinkable Cable End Cap kit, pressurized, with valve, for 26 to 44 mm cable diameter, 95 mm long, 10 pcs
-
CL7145-000 | MWTM-25/8-60/U(S250) MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 60 mm long, uncoated, 250 pcs
Other Ways to Browse
Translation Download Request
You are about to download a machine translated document.
To prove you’re not a bot, solve this simple math problem.
The machine translated document is now available for download.