XCSM Thick-Wall Heat-Shrinkable Tubing kit, 85 mm/22 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 5 pcs
Features and Benefits
- High recovery ratio reducing the number of sizes and inventory costs
- Used where maximum reliability is required, submersible, direct buried installations
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, thick wall |
Product Series | XCSM |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 1000 mm | 39.37 in |
Expanded Inside Diameter, minimum | 85 mm | 3.346 in |
Recovered Inside Diameter, maximum | 22 mm | 0.866 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Buried | Submersible |
Packaging and Weights
Packaging quantity | 5 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, thick wall |
Product Series | XCSM |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 1000 mm | 39.37 in |
Expanded Inside Diameter, minimum | 85 mm | 3.346 in |
Recovered Inside Diameter, maximum | 22 mm | 0.866 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Buried | Submersible |
Packaging and Weights
Packaging quantity | 5 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse