MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 375 mm long, hotmelt adhesive, 50 pcs
Features and Benefits
- Flexible in use and installation due to its high shrink ratio
- Hotmelt adhesive version used where high mechanical and sealing performance is required
- Uncoated version used as an electrical insulator
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, medium wall |
| Product Series | MWTM |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 375 mm | 14.764 in |
| Expanded Inside Diameter, minimum | 25 mm | 0.984 in |
| Recovered Inside Diameter, maximum | 8 mm | 0.315 in |
| Recovered Wall Thickness, minimum | 2 mm | 0.079 in |
Material Specifications
| Material Type | Polyolefin |
Environmental Specifications
| Environmental Space | Aerial | Ducted |
Packaging and Weights
| Packaging quantity | 50 |
| Packaging Type | Bag | Carton |
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, medium wall |
| Product Series | MWTM |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 375 mm | 14.764 in |
| Expanded Inside Diameter, minimum | 25 mm | 0.984 in |
| Recovered Inside Diameter, maximum | 8 mm | 0.315 in |
| Recovered Wall Thickness, minimum | 2 mm | 0.079 in |
Material Specifications
| Material Type | Polyolefin |
Environmental Specifications
| Environmental Space | Aerial | Ducted |
Packaging and Weights
| Packaging quantity | 50 |
| Packaging Type | Bag | Carton |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
