Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
TDUX - Inflatable Duct Seal, size 60
| Regional Availability | EMEA |
| Product Type | Cable duct seal |
| Product Series | TDUX |
| Ordering Note | When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used |
| Width | 120 mm | 4.724 in |
| Length | 262 mm | 10.315 in |
| Cable Diameter, maximum | 45 mm | 1.772 in |
| Cable Diameter, minimum | 18 mm | 0.709 in |
| Conduit Inner Diameter, maximum | 60 mm | 2.362 in |
| Conduit Inner Diameter, minimum | 45 mm | 1.772 in |
| Click on image to enlarge. |
| Installation temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
| Included | Inflatable bladder with sealing mechanism |
| Packaging quantity | 10 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Cable duct seal |
| Product Series | TDUX |
| Ordering Note | When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used |
| Width | 120 mm | 4.724 in |
| Length | 262 mm | 10.315 in |
| Cable Diameter, maximum | 45 mm | 1.772 in |
| Cable Diameter, minimum | 18 mm | 0.709 in |
| Conduit Inner Diameter, maximum | 60 mm | 2.362 in |
| Conduit Inner Diameter, minimum | 45 mm | 1.772 in |
| Click on image to enlarge. |
| Installation temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
| Included | Inflatable bladder with sealing mechanism |
| Packaging quantity | 10 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |